Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key 36.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411152034E

44 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 15.353
50 + £ 10.9664
Standard pack: 1

Order in multiple of 1

Total price:

£ 15.35

1 x £ 15.353

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 5.0 mm Double Bit Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 36.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 36.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us