Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key 30.0 mm Zinc Alloy

Item code:

06411153030E

91 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 16.7906
50 + £ 11.9933
Standard pack: 50

Order any quantity

Total price:

£ 16.79

1 x £ 16.7906

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 5.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 40.0 mm
Maximum Compatible Door Thickness 30.0 mm
Grip Range 30.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us