Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key 50.0 mm Zinc Alloy

Item code:

06411154030E

51 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 24.2799
50 + £ 13.0064
Standard pack: 50

Order any quantity

Total price:

£ 24.28

1 x £ 24.2799

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 5.0 mm Double Bit Key
Cam Material Die Cast Zinc Alloy
Housing Material Die Cast Zinc Alloy
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 50.0 mm
Maximum Compatible Door Thickness 40.0 mm
Grip Range 50.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us