Menu Search

Quarter Turn Lock 5.0 mm Double Bit Key 60.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411155030E

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 19.934
50 + £ 14.2386
Standard pack: 50

Order any quantity

Total price:

£ 19.93

1 x £ 19.934

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 5.0 mm Double Bit Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 40.0 mm
Maximum Compatible Door Thickness 50.0 mm
Grip Range 60.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us