Menu Search

Quarter Turn Lock 8.0 mm Square Key 34.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411282033E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.6434
50 - 149 £ 4.7453
150 + £ 3.5357
Standard pack: 50

Order any quantity

Total price:

£ 6.64

1 x £ 6.6434

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Square Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 34.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 34.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us