Menu Search

Quarter Turn Lock 8.0 mm Triangle Key 30.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411382030E

85 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.6434
50 - 149 £ 4.7453
150 + £ 3.5357
Standard pack: 50

Order any quantity

Total price:

£ 6.64

1 x £ 6.6434

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Triangle Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 30.0 mm
Maximum Compatible Door Thickness 20.0 mm
Grip Range 30.0 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us