Menu Search

Quarter Turn Lock 8.0 mm Triangle Key 44.0 mm Zinc Alloy

Cover Lock suitable for use on thick panels such as insulated panels. Seals to IP65 standard and is supplied with a rubber sealing gasket.
Item code:

06411383033E

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 7.1831
50 - 149 £ 5.1308
150 + £ 3.8148
Standard pack: 50

Order any quantity

Total price:

£ 7.18

1 x £ 7.1831

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 8.0 mm Triangle Key
Cam Material Steel
Housing Material Zamak
Finish Chrome Plated
Cam Length 45.0 mm
Grip Length 44.0 mm
Maximum Compatible Door Thickness 30.0 mm
Grip Range 44.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us