Cover Locks are most commonly used with thick panels, such as insulated panels and thick doors. The are supplied with a 5mm double-bit head and a rubber sealing gasket.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Key Type | Grip Length | Grip Range | Maximum Compatible Door Thickness | View | |
---|---|---|---|---|---|---|---|
£ 4.094 - £ 7.6855 | 6 In stock |
8.0 mm Triangle Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
£ 13.0064 - £ 18.209 | Request the lead time here |
5.0 mm Double Bit Key
|
2.165 in
55.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
£ 4.4396 - £ 8.3554 | 42 In stock |
8.0 mm Square Key
|
2.598 in
66.0 mm
|
2.598 in
66.0 mm
|
1.969 in
50.0 mm
|
||
£ 3.5357 - £ 6.6434 | Request the lead time here |
8.0 mm Triangle Key
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
£ 10.9664 - £ 15.353 | Request the lead time here |
5.0 mm Double Bit Key
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
0.787 in
20.0 mm
|
||
£ 3.8148 - £ 7.1831 | Request the lead time here |
8.0 mm Square Key
|
1.339 in
34.0 mm
|
1.732 in
44.0 mm
|
0.787 in
20.0 mm
|
||
£ 3.8148 - £ 7.1831 | 16 In stock |
3.0 mm Double Bit Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
£ 10.9664 - £ 15.353 | Request the lead time here |
5.0 mm Double Bit Key
|
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
0.787 in
20.0 mm
|
||
£ 11.9933 - £ 16.7906 | 22 In stock |
5.0 mm Double Bit Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
£ 12.6892 - £ 12.6892 | Request the lead time here |
5.0 mm Double Bit Key
|
2.283 in
58.0 mm
|
2.283 in
58.0 mm
|
1.575 in
40.0 mm
|
||
£ 3.5357 - £ 6.6434 | Request the lead time here |
3.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
||
£ 10.9664 - £ 15.353 | 1 In stock |
5.0 mm Double Bit Key
|
1.496 in
38.0 mm
|
1.496 in
38.0 mm
|
0.787 in
20.0 mm
|
||
06411152033E | £ 10.9664 - £ 15.353 | Request the lead time here |
5.0 mm Double Bit Key
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
|
£ 4.094 - £ 7.6855 | 16 In stock |
3.0 mm Double Bit Key
|
2.205 in
56.0 mm
|
2.205 in
56.0 mm
|
1.575 in
40.0 mm
|
||
£ 13.0064 - £ 18.209 | 300 In stock |
5.0 mm Double Bit Key
|
2.756 in
70.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
£ 11.9933 - £ 16.7906 | Request the lead time here |
5.0 mm Double Bit Key
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
||
£ 13.0064 - £ 18.209 | 20 In stock |
5.0 mm Double Bit Key
|
2.126 in
54.0 mm
|
2.126 in
54.0 mm
|
1.575 in
40.0 mm
|
||
06411282030E | £ 3.5357 - £ 10.6721 | Request the lead time here |
8.0 mm Square Key
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
|
£ 3.8148 - £ 7.1831 | 34 In stock |
3.0 mm Double Bit Key
|
1.811 in
46.0 mm
|
1.811 in
46.0 mm
|
1.181 in
30.0 mm
|
||
06411155036E | £ 14.2386 - £ 19.934 | Request the lead time here |
5.0 mm Double Bit Key
|
2.677 in
68.0 mm
|
2.677 in
68.0 mm
|
1.969 in
50.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.