Menu Search

Washer M6 12.0 1.6 303 Stainless Steel

Threaded Captive Washers are a retention washer used with Captive Screws. Provides positive fixing power to help prevent screws from falling free of their assembly. Washer design has a shallow thread on the inner diameter, which it to be easily screwed into place.
Item code:

20145668

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 1.96
100 - 249 £ 1.764
250 - 749 £ 1.568
750 + £ 1.372
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.96

1 x £ 1.96

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
d1 M6
d2 12.0
w1 0.05 1.6
Material 303 Stainless Steel
Commodity Code 8483608090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us