Quantity | Unit price |
---|---|
1 - 9 | £ 3.69 |
10 - 19 | £ 3.32 |
20 - 49 | £ 3.14 |
50 - 99 | £ 2.95 |
100 - 499 | £ 2.40 |
500 + | £ 2.21 |
Int d1 tol 2B | 8-32 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 5/16"-18 |
E x t. thread type d2 | UNC |
l1 | 0.31 |
Inst tool ref | W0000 |
Inst. tap drill size | 17/64" |
Inst. thread tap tol. 2B | 5/16"-18 |
Inst. thread depth min. | 0.37 |
Removal drill size | 7/32" |
Removal drill depth | 1/8" |
Material | 303 Stainless Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue