Quantity | Unit price |
---|---|
1 - 9 | £ 17.87 |
10 - 19 | £ 16.08 |
20 - 49 | £ 15.19 |
50 - 99 | £ 14.30 |
100 - 499 | £ 11.62 |
500 + | £ 10.72 |
Int d1 tol 2B | 5/8"-11 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 7/8"-14 |
E x t. thread type d2 | UNF |
l1 | 0.87 |
Inst tool ref | W0080 |
Inst. tap drill size | 53/64" |
Inst. thread tap tol. 2B | 7/8"-14 |
Inst. thread depth min. | 1.00 |
Removal drill size | 25/32" |
Removal drill depth | 5/16" |
Material | 303 Stainless Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue