Quantity | Unit price |
---|---|
1 - 9 | £ 51.11 |
10 - 19 | £ 46.00 |
20 - 49 | £ 43.44 |
50 - 99 | £ 40.89 |
100 - 499 | £ 33.22 |
500 + | £ 30.67 |
Int d1 tol 2B | 7/8"-9 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 1-1/4"-12 |
E x t. thread type d2 | UNF |
l1 | 1.25 |
Inst tool ref | W0100 |
Inst. tap drill size | 1-3/16" |
Inst. thread tap tol. 2B | 1-1/4"-12 |
Inst. thread depth min. | 1.44 |
Removal drill size | 1-3/32" |
Removal drill depth | 5/16" |
Material | 303 Stainless Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue