Quantity | Unit price |
---|---|
1 - 9 | £ 14.18 |
10 - 19 | £ 12.76 |
20 - 49 | £ 12.05 |
50 - 99 | £ 11.34 |
100 - 499 | £ 9.22 |
500 + | £ 8.51 |
Int d1 tol 2B | 9/16"-18 |
---|---|
Int. thread type d1 | UNF |
E x t d2 tol 2A | 3/4"-16 |
E x t. thread type d2 | UNF |
l1 | 0.81 |
Inst tool ref | W0070 |
Inst. tap drill size | 45/64" |
Inst. thread tap tol. 2B | 3/4"-16 |
Inst. thread depth min. | 0.94 |
Removal drill size | 21/32" |
Removal drill depth | 3/16" |
Material | 303 Stainless Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue