Quantity | Unit price |
---|---|
1 - 9 | £ 45.19 |
10 - 19 | £ 40.67 |
20 - 49 | £ 38.41 |
50 - 99 | £ 36.15 |
100 - 499 | £ 29.37 |
500 + | £ 27.11 |
Int d1 tol 2B | 9/16" - 12 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 7/8" - 14 |
E x t. thread type d2 | UNF |
l1 | 0.81 |
Inst tool ref | W0390 |
Inst. tap drill size | 53/64" |
Inst. thread tap tol. 2B | 7/8"-14 |
Inst. thread depth min. | 0.94 |
Removal drill size | 25/32" |
Removal drill depth | 5/16" |
Material | 303 Stainless Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.