Quantity | Unit price |
---|---|
1 - 9 | £ 5.87 |
10 - 19 | £ 5.28 |
20 - 49 | £ 4.99 |
50 - 99 | £ 4.70 |
100 - 499 | £ 3.82 |
500 + | £ 3.52 |
Int d1 tol 2B | 1/2"-13 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 5/8"-11 |
E x t. thread type d2 | UNC |
l1 | 0.62 |
Inst tool ref | W0260 |
Inst. tap drill size | 37/64" |
Inst. thread tap tol. 2B | 5/8"-11 |
Inst. thread depth min. | 0.68 |
Removal drill size | 17/32" |
Removal drill depth | 3/16" |
Material | Carbon Steel |
Insert Type | Thinwall |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue