Quantity | Unit price |
---|---|
1 - 9 | £ 2.44 |
10 - 19 | £ 2.20 |
20 - 49 | £ 2.07 |
50 - 99 | £ 1.95 |
100 - 499 | £ 1.59 |
500 + | £ 1.46 |
Int d1 tol 2B | 1/4"-28 |
---|---|
Int. thread type d1 | UNF |
E x t d2 tol 2A | 7/16"-14 |
E x t. thread type d2 | UNC |
l1 | 0.37 |
Inst tool ref | W0020 |
Inst. tap drill size | 25/64" |
Inst. thread tap tol. 2B | 7/16"-14 |
Inst. thread depth min. | 0.43 |
Removal drill size | 11/32" |
Removal drill depth | 3/16" |
Material | Carbon Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue