Quantity | Unit price |
---|---|
1 - 9 | £ 77.13 |
10 - 19 | £ 69.42 |
20 - 49 | £ 65.56 |
50 - 99 | £ 61.70 |
100 - 499 | £ 50.13 |
500 + | £ 46.28 |
Int d1 tol 2B | 3/4" - 10 |
---|---|
Int. thread type d1 | UNC |
E x t d2 tol 2A | 1 - 1/4" - 12 |
E x t. thread type d2 | UNF |
l1 | 1.12 |
Inst tool ref | W0410 |
Inst. tap drill size | 1-3/16" |
Inst. thread tap tol. 2B | 1-1/4"-12 |
Inst. thread depth min. | 1.31 |
Removal drill size | 1-3/32" |
Removal drill depth | 5/16" |
Material | Carbon Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.