Quantity | Unit price |
---|---|
1 - 9 | £ 157.64 |
10 - 19 | £ 141.88 |
20 - 49 | £ 133.99 |
50 - 99 | £ 126.11 |
100 - 499 | £ 102.47 |
500 + | £ 94.58 |
Int d1 tol 2B | 1" - 12 |
---|---|
Int. thread type d1 | UNF |
E x t d2 tol 2A | 1 - 1/2" - 12 |
E x t. thread type d2 | UNF |
l1 | 1.37 |
Inst tool ref | W0430 |
Inst. tap drill size | 1-7/16" |
Inst. thread tap tol. 2B | 1-1/2"-12 |
Inst. thread depth min. | 1.56 |
Removal drill size | 1-11/32" |
Removal drill depth | 5/16" |
Material | Carbon Steel |
Insert Type | Heavy Duty |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.