Quantity | Unit price |
---|---|
1 - 9 | £ 8.40 |
10 - 19 | £ 7.56 |
20 - 49 | £ 7.14 |
50 - 99 | £ 6.72 |
100 - 499 | £ 5.46 |
500 + | £ 5.04 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M5 x 0.80 |
Int. thread type d1 | Coarse |
E x t. d2 tol. 6g | M10 x 1.25 |
E x t. thread type d2 | Fine |
l1 | 10.0 |
Inst tool ref | W0640 |
Inst. tap drill size | 8.8 |
Inst. c‘sink dia. ±0.25|± 0.000 | 10.3 |
Inst. thread tap tol. 6H | M10 x 1.25 |
Inst. thread depth min. | 12.5 |
Removal drill size | 7.5 |
Removal drill depth | 4.8 |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue