Quantity | Unit price |
---|---|
1 - 9 | £ 17.98 |
10 - 19 | £ 16.18 |
20 - 49 | £ 15.28 |
50 - 99 | £ 14.38 |
100 - 499 | £ 11.69 |
500 + | £ 10.79 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M16 x 2.00 |
Int. thread type d1 | Coarse |
E x t. d2 tol. 6g | M22 x 1.50 |
E x t. thread type d2 | Fine |
l1 | 22.0 |
Inst tool ref | W0710 |
Inst. tap drill size | 20.5 |
Inst. c‘sink dia. ±0.25|± 0.000 | 22.3 |
Inst. thread tap tol. 6H | M22 x 1.50 |
Inst. thread depth min. | 24.5 |
Removal drill size | 17.8 |
Removal drill depth | 6.4 |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.