Quantity | Unit price |
---|---|
1 - 9 | £ 68.91 |
10 - 19 | £ 62.02 |
20 - 49 | £ 58.57 |
50 - 99 | £ 55.13 |
100 - 499 | £ 44.79 |
500 + | £ 41.35 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M24 x 3.00 |
Int. thread type d1 | Coarse |
E x t. d2 tol. 6g | M33 x 2.00 |
E x t. thread type d2 | Non-Std |
l1 | 33.0 |
Inst tool ref | W0750 |
Inst. tap drill size | 31.0 |
Inst. c‘sink dia. ±0.25|± 0.000 | 33.3 |
Inst. thread tap tol. 6H | M33 x 2.00 |
Inst. thread depth min. | 37.5 |
Removal drill size | 28.8 |
Removal drill depth | 6.4 |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.