Quantity | Unit price |
---|---|
1 - 9 | £ 5.35 |
10 - 19 | £ 4.82 |
20 - 49 | £ 4.55 |
50 - 99 | £ 4.28 |
100 - 499 | £ 3.48 |
500 + | £ 3.21 |
Insert Type | Thinwall |
---|---|
Int. d1 tol. 6H | M10 x 1.25 |
Int. thread type d1 | Fine |
E x t. d2 tol. 6g | M14 x 1.50 |
E x t. thread type d2 | Fine |
l1 | 14.0 |
Inst tool ref | W0550 |
Inst. tap drill size | 12.8 |
Inst. c‘sink dia. ±0.25|± 0.000 | 14.3 |
Inst. thread tap tol. 6H | M14 x 1.50 |
Inst. thread depth min. | 15.5 |
Removal drill size | 11.5 |
Removal drill depth | 4.8 |
Material | Carbon Steel |
Commodity Code | 8466209800 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue