Quantity | Unit price |
---|---|
1 - 9 | £ 17.05 |
10 - 19 | £ 15.35 |
20 - 49 | £ 14.49 |
50 - 99 | £ 13.64 |
100 - 499 | £ 11.08 |
500 + | £ 10.23 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M6 x 1.00 |
Int. thread type d1 | Coarse |
E x t d2 tol 2A | 3/8"-16 |
E x t. thread type d2 | UNC |
l1 | 0.3 |
Inst tool ref | W0430 |
Inst. tap drill size | 21/64" |
Inst. c'sink dia.+0.010|-0.000 | 0.38 |
Inst. thread tap tol. 2B | 3/8"-16 |
Inst. thread depth min. | 0.37 |
Removal drill size | 9/32" |
Removal drill depth | 1/8" |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.