Quantity | Unit price |
---|---|
1 - 9 | £ 19.53 |
10 - 19 | £ 17.58 |
20 - 49 | £ 16.60 |
50 - 99 | £ 15.62 |
100 - 499 | £ 12.69 |
500 + | £ 11.72 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M10 x 1.50 |
Int. thread type d1 | Coarse |
E x t d2 tol 2A | 5/8"-11 |
E x t. thread type d2 | UNC |
l1 | 0.5 |
Inst tool ref | W0450 |
Inst. tap drill size | 37/64" |
Inst. c'sink dia.+0.010|-0.000 | 0.63 |
Inst. thread tap tol. 2B | 5/8"-11 |
Inst. thread depth min. | 0.56 |
Removal drill size | 17/32" |
Removal drill depth | 3/16" |
Material | 303 Stainless Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.