Quantity | Unit price |
---|---|
1 - 9 | £ 6.16 |
10 - 19 | £ 5.54 |
20 - 49 | £ 5.24 |
50 - 99 | £ 4.93 |
100 - 499 | £ 4.00 |
500 + | £ 3.70 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M8 x 1.25 |
Int. thread type d1 | Coarse |
E x t d2 tol 2A | 1/2"-13 |
E x t. thread type d2 | UNC |
l1 | 0.43 |
Inst tool ref | W0440 |
Inst. tap drill size | 29/64" |
Inst. c'sink dia.+0.010|-0.000 | 0.51 |
Inst. thread tap tol. 2B | 1/2"-13 |
Inst. thread depth min. | 0.50 |
Removal drill size | 13/32" |
Removal drill depth | 3/16" |
Material | Carbon Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.