Quantity | Unit price |
---|---|
1 - 9 | £ 9.17 |
10 - 19 | £ 8.25 |
20 - 49 | £ 7.79 |
50 - 99 | £ 7.34 |
100 - 499 | £ 5.96 |
500 + | £ 5.50 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M14 x 2.00 |
Int. thread type d1 | Coarse |
E x t d2 tol 2A | 7/8"-14 |
E x t. thread type d2 | UNF |
l1 | 0.81 |
Inst tool ref | W0480 |
Inst. tap drill size | 53/64" |
Inst. c'sink dia.+0.010|-0.000 | 0.88 |
Inst. thread tap tol. 2B | 7/8"-14 |
Inst. thread depth min. | 0.94 |
Removal drill size | 25/32" |
Removal drill depth | 5/16" |
Material | Carbon Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.