Quantity | Unit price |
---|---|
1 - 9 | £ 14.18 |
10 - 19 | £ 12.76 |
20 - 49 | £ 12.05 |
50 - 99 | £ 11.34 |
100 - 499 | £ 9.22 |
500 + | £ 8.51 |
Insert Type | Heavy Duty |
---|---|
Int. d1 tol. 6H | M16 x 2.00 |
Int. thread type d1 | Coarse |
E x t d2 tol 2A | 1"-12 |
E x t. thread type d2 | UNF |
l1 | 0.87 |
Inst tool ref | W0490 |
Inst. tap drill size | 15/16" |
Inst. c'sink dia.+0.010|-0.000 | 1.02 |
Inst. thread tap tol. 2B | 1"-12 |
Inst. thread depth min. | 1.00 |
Removal drill size | 27/32" |
Removal drill depth | 5/16" |
Material | Carbon Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.