Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | SW | Colour | L | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1458 - £ 0.3509 | Request the lead time here |
1.02 in
25.9 mm
|
3/4 - 16 in UNF
|
0.689 in
17.5 mm
|
Red
|
0.406 in
10.3 mm
|
UNF
|
|
||
| £ 0.2105 - £ 0.5005 | Request the lead time here |
1.74 in
44.2 mm
|
1 5/16 - 12 in UNF
|
1.252 in
31.8 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.2078 - £ 0.4954 | 6500 In stock |
1.5 in
38.1 mm
|
1 3/16 - 12 in UNF
|
1.126 in
28.6 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.1264 - £ 0.3483 | 9600 In stock |
0.661 in
16.8 mm
|
7/16 - 20 in UNF
|
0.394 in
10.0 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
|
||
| £ 0.1332 - £ 0.3664 | 16000 In stock |
0.661 in
16.8 mm
|
7/16-24 in
|
0.374 in
9.5 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
2
|
||
| £ 0.1499 - £ 0.3638 | 14000 In stock |
0.819 in
20.8 mm
|
5/8 - 18 in UNF
|
0.563 in
14.3 mm
|
Red
|
0.374 in
9.5 mm
|
UNF
|
|
||
| £ 0.1207 - £ 0.2889 | 5400 In stock |
0.728 in
18.5 mm
|
1/2 - 20 in UNF
|
0.437 in
11.1 mm
|
Red
|
0.343 in
8.7 mm
|
UNF
|
|
||
| £ 0.1499 - £ 0.3586 | 1067 In stock |
1.157 in
29.4 mm
|
7/8 - 14 in UNF
|
0.811 in
20.6 mm
|
Red
|
0.469 in
11.9 mm
|
UNF
|
|
||
| £ 0.633 - £ 1.4191 | 1400 In stock |
2.154 in
54.7 mm
|
1 5/8 - 12 in UNF
|
1.5 in
38.1 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.0823 - £ 0.0823 | Request the lead time here |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.236 in
6.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.1003 - £ 0.1003 | 25678 In stock |
0.669 in
17.0 mm
|
M12 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 0.1757 - £ 0.1757 | 8310 In stock |
1.024 in
26.0 mm
|
M20 x 1;5
|
0.591 in
15.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| 10285763 | £ 0.2338 - £ 0.2338 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1;5
|
0.866 in
22.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
|
| £ 0.3897 - £ 0.3897 | 14500 In stock |
1.299 in
33.0 mm
|
M27 x 2;0
|
0.748 in
19.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
||
| 10286920 | £ 0.5244 - £ 0.5471 | Request the lead time here |
1.969 in
50.0 mm
|
M42 x 2;0
|
0.945 in
24.0 mm
|
Yellow
|
0.591 in
15.0 mm
|
Metric
|
|
|
| £ 0.1003 - £ 0.1003 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;0
|
0.394 in
10.0 mm
|
Yellow
|
0.394 in
10.0 mm
|
Metric
|
|
||
| £ 0.146 - £ 0.146 | 41000 In stock |
0.945 in
24.0 mm
|
M16 x 1;5
|
0.512 in
13.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
Metric
|
|
||
| £ 1.2206 - £ 3.3027 | 1400 In stock |
2.185 in
55.5 mm
|
1 7/8 - 12 in UNF
|
1.626 in
41.3 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.1775 - £ 0.4463 | Request the lead time here |
1.449 in
36.8 mm
|
1 1/16 - 12 in UNF
|
0.988 in
25.1 mm
|
Red
|
0.591 in
15.0 mm
|
UNF
|
|
||
| £ 0.265 - £ 0.2763 | 16010 In stock |
1.181 in
30.0 mm
|
M24 x 1;5
|
0.669 in
17.0 mm
|
Yellow
|
0.472 in
12.0 mm