Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, HDPE
  • Colour: Yellow, Black, Red
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability S D Colour Material L Compatible Thread Sizes (All) Type View
BL10I £ 0.3915 - £ 0.4716 1200 In stock
Yellow
PP
1-1/16-12
£ 0.5461 - £ 1.506 700 In stock
Yellow
PP
1-7/8-12
£ 0.124 - £ 0.3309 3083 In stock
Yellow
PP
3/4-16
£ 0.2037 - £ 0.4857 7544 In stock
Red
HDPE
1-3/16-12
£ 0.1306 - £ 0.3592 16000 In stock
Red
HDPE
7/16-24
£ 0.147 - £ 0.3566 14312 In stock
Red
HDPE
5/8-18
£ 0.1183 - £ 0.2833 5998 In stock
11.1 mm
Red
HDPE
1/2-20
£ 0.6206 - £ 1.3913 1400 In stock
Red
HDPE
1-5/8-12
£ 0.1551 - £ 0.392 4050 In stock
Red
HDPE
1-14
£ 0.3779 - £ 0.8442 9 In stock
Yellow
PP
1-5/8-12
£ 0.1431 - £ 0.1905 2757 In stock
Yellow
PP
9/16-18
498675 £ 0.1056 - £ 0.1056 5489 In stock
Yellow
HDPE
£ 0.1737 - £ 0.1737 1693 In stock
Yellow
HDPE
£ 0.3488 - £ 0.3779 512 In stock
Yellow
HDPE
498674 £ 0.091 - £ 0.0989 16580 In stock
Yellow
HDPE
£ 0.131 - £ 0.1431 9992 In stock
Yellow
HDPE
£ 0.2598 - £ 0.2765 8895 In stock
Yellow
HDPE
£ 0.074 - £ 0.0806 17756 In stock
Yellow
HDPE
£ 0.117 - £ 0.1245 19644 In stock
Yellow
HDPE
£ 0.182 - £ 0.1973 10777 In stock
Yellow
HDPE
  • of 2
Threaded O-Ring Plug UNF Threads 1-1/16-12 PP Yellow

BL10I

Price Range
£ 0.4716 - £ 0.3915

Stock Levels
1200 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Colour
    Yellow
  • Material
    PP
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3923509000
Threaded O-Ring Plug UNF Threads 1-7/8-12 PP Yellow

BL14C

Price Range
£ 1.506 - £ 0.5461

Stock Levels
700 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Colour
    Yellow
  • Material
    PP
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Threaded O-Ring Plug UNF Threads 3/4-16 PP Yellow

BL7J

Price Range
£ 0.3309 - £ 0.124

Stock Levels
3083 In stock
Attributes
  • Compatible Thread Sizes (All)
    3/4-16
  • Colour
    Yellow
  • Material
    PP
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Threaded Plug UNF Threads 1-3/16-12 HDPE Red

BLM11B

Price Range
£ 0.4857 - £ 0.2037

Stock Levels
7544 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 7/16-24 HDPE Red

BLM3-24B

Price Range
£ 0.3592 - £ 0.1306

Stock Levels
16000 In stock
Attributes
  • Compatible Thread Sizes (All)
    7/16-24
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 5/8-18 HDPE Red

BLM6B

Price Range
£ 0.3566 - £ 0.147

Stock Levels
14312 In stock
Attributes
  • Compatible Thread Sizes (All)
    5/8-18
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1/2-20 HDPE Red

BLM4B

Price Range
£ 0.2833 - £ 0.1183

Stock Levels
5998 In stock
Attributes
  • S
    11.1 mm
  • Compatible Thread Sizes (All)
    1/2-20
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
Threaded O-Ring Plug UNF Threads 1-5/8-12 HDPE Red

BLM13B

Price Range
£ 1.3913 - £ 0.6206

Stock Levels
1400 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1-14 HDPE Red

BLM9B

Price Range
£ 0.392 - £ 0.1551

Stock Levels
4050 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-14
  • Colour
    Red
  • Material
    HDPE
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1-5/8-12 PP Yellow

BL13D

Price Range
£ 0.8442 - £ 0.3779

Stock Levels
9 In stock
Attributes
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Colour
    Yellow
  • Material
    PP
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Threaded O-Ring Plug UNF Threads 9/16-18 PP Yellow

BL5K

Price Range
£ 0.1905 - £ 0.1431

Stock Levels
2757 In stock
Attributes
  • Compatible Thread Sizes (All)
    9/16-18
  • Colour
    Yellow
  • Material
    PP
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3923509000
Threaded O-Ring Plug UNF Threads 9⁄16 in x 18 HDPE Yellow

498675

Price Range
£ 0.1056 - £ 0.1056

Stock Levels
5489 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1 in x 14 HDPE Yellow

498553

Price Range
£ 0.1737 - £ 0.1737

Stock Levels
1693 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1-5/8 in x 12 HDPE Yellow

498679

Price Range
£ 0.3779 - £ 0.3488

Stock Levels
512 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 1/2 in x 20 HDPE Yellow

498674

Price Range
£ 0.0989 - £ 0.091

Stock Levels
16580 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded plug with Gasket UNF Threads 7/8 in x 14 HDPE Yellow

498677

Price Range
£ 0.1431 - £ 0.131

Stock Levels
9992 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 15⁄16 in x 12 HDPE Yellow

498555

Price Range
£ 0.2765 - £ 0.2598

Stock Levels
8895 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3923509000
Threaded O-Ring Plug UNF Threads 3/8 in x 24 HDPE Yellow

498672

Price Range
£ 0.0806 - £ 0.074

Stock Levels
17756 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3926300090
Threaded O-Ring Plug UNF Threads 5/8 in x 18 HDPE Yellow

498552

Price Range
£ 0.1245 - £ 0.117

Stock Levels
19644 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3923509000
Threaded O-Ring Plug UNF Threads 11⁄16 in x 12 HDPE Yellow

498554

Price Range
£ 0.1973 - £ 0.182

Stock Levels
10777 In stock
Attributes
  • Colour
    Yellow
  • Material
    HDPE
  • Commodity Code
    3923509000