Quantity | Unit price |
---|---|
100 - 999 | £ 0.4657 |
1000 - 1999 | £ 0.2217 |
2000 - 4999 | £ 0.1884 |
5000 + | £ 0.1638 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 21.0 mm |
---|---|
D | 0.827 in |
h | 8.0 mm |
h | 0.315 in |
H | 18.0 |
SW1 | 16.0 mm |
SW1 | 0.63 in |
SW2 | 12.0 mm |
SW2 | 0.472 in |
Compatible Thread Standard (All) | BSP Threads, Gas Threads |
Colour | White |
Full Material | Polyamide |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.