Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, PA6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
47 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
£ 0.1513 - £ 0.2354 Request the lead time here
22.0 mm
3/8" -19
Yellow
PA6
17.5 mm
Gas Threads
1
£ 0.1108 - £ 0.1723 Request the lead time here
16.4 mm
1/8" -28
Red
LDPE
10.5 mm
Gas Threads
2
£ 0.152 - £ 0.2365 Request the lead time here
28.0 mm
1/2" -14
Red
LDPE
17.3 mm
Gas Threads
2
£ 0.286 - £ 0.4449 Request the lead time here
55.2 mm
1,1/2" -11
Red
LDPE
16.9 mm
Gas Threads
2
£ 0.1398 - £ 0.2175 Request the lead time here
14.5 mm
M12 x1
Yellow
PA6
16.5 mm
Metric Threads
1
£ 0.0856 - £ 0.1331 Request the lead time here
12.3 mm
M8 x1
Red
LDPE
14.3 mm
Metric Threads
2
£ 0.1014 - £ 0.1577 Request the lead time here
18.5 mm
M14 x1.5
Red
LDPE
17.2 mm
Metric Threads
2
£ 0.137 - £ 0.2131 Request the lead time here
26.3 mm
M20 x2.5
Red
LDPE
18.2 mm
Metric Threads
2
£ 0.1245 - £ 0.1936 Request the lead time here
26.3 mm
M20 x1.5
Red
LDPE
18.2 mm
Metric Threads
2
£ 0.1685 - £ 0.2621 Request the lead time here
28.0 mm
M22 x1.5
Yellow
PA6
17.5 mm
Metric Threads
1
£ 0.0948 - £ 0.1475 Request the lead time here
18.5 mm
M12 x1
Red
LDPE
16.7 mm
Metric Threads
2
£ 0.1507 - £ 0.2344 Request the lead time here
28.2 mm
M22 x1.5
Red
LDPE
18.3 mm
Metric Threads
2
£ 0.1657 - £ 0.2578 Request the lead time here
31.3 mm
M24 x1.5
Red
LDPE
18.5 mm
Metric Threads
2
£ 0.1823 - £ 0.2836 Request the lead time here
31.3 mm
M25 x1.5
Red
LDPE
18.5 mm
Metric Threads
2
£ 0.2353 - £ 0.366 Request the lead time here
32.3 mm
3/4" -14
Red
LDPE
17.0 mm
Gas Threads
2
£ 0.1283 - £ 0.1996 Request the lead time here
17.0 mm
M10 x1.5
Yellow
PA6
16.5 mm
Metric Threads
1
£ 0.1513 - £ 0.2354 Request the lead time here
22.0 mm
M16 x1.5
Yellow
PA6
17.5 mm
Metric Threads
1
£ 0.1029 - £ 0.16 Request the lead time here
22.0 mm
M16 x1.5
Red
LDPE
17.2 mm
Metric Threads
2
£ 0.1398 - £ 0.2175 Request the lead time here
17.0 mm
M12 x1.5
Yellow
PA6
16.5 mm
Metric Threads
1
£ 0.1776 - £ 0.2763 Request the lead time here
24.0 mm
M18 x1.5
Yellow
PA6
17.5 mm
Metric Threads
1
  • of 3
Threaded Plug with Gasket Gas Threads 3/8" PA6 Yellow

20597481

Price Range
£ 0.2354 - £ 0.1513

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.5 mm
  • SW1
    15.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    3/8" -19
Threaded Plug with Gasket Gas Threads 1/8" LDPE Red

20597528

Price Range
£ 0.1723 - £ 0.1108

Stock Levels
Request the lead time here
Attributes
  • D
    16.4 mm
  • H
    10.5 mm
  • SW1
    16.0 mm
  • Thread Sizes (All)
    1/8" -28
  • Thread Standard
    Gas Threads
Threaded Plug with Gasket Gas Threads 1/2" LDPE Red

20597559

Price Range
£ 0.2365 - £ 0.152

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    17.3 mm
  • SW1
    28.0 mm
  • Thread Sizes (All)
    1/2" -14
  • Thread Standard
    Gas Threads
Threaded Plug with Gasket Gas Threads 1,1/2" LDPE Red

20597610

Price Range
£ 0.4449 - £ 0.286

Stock Levels
Request the lead time here
Attributes
  • D
    55.2 mm
  • H
    16.9 mm
  • SW1
    54.0 mm
  • Thread Sizes (All)
    1,1/2" -11
  • Thread Standard
    Gas Threads
Threaded Plug with Gasket Metric Threads M12 PA6 Yellow

20597399

Price Range
£ 0.2175 - £ 0.1398

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    16.5 mm
  • SW1
    9.0 mm
  • SW2
    6.0 mm
  • Thread Sizes (All)
    M12 x1
Threaded Plug with Gasket Metric Threads M8 LDPE Red

20597641

Price Range
£ 0.1331 - £ 0.0856

Stock Levels
Request the lead time here
Attributes
  • D
    12.3 mm
  • H
    14.3 mm
  • SW1
    13.0 mm
  • Thread Sizes (All)
    M8 x1
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M14 LDPE Red

20597689

Price Range
£ 0.1577 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • SW1
    22.0 mm
  • Thread Sizes (All)
    M14 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M20 LDPE Red

20597726

Price Range
£ 0.2131 - £ 0.137

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • SW1
    26.0 mm
  • Thread Sizes (All)
    M20 x2.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M20 LDPE Red

20597719

Price Range
£ 0.1936 - £ 0.1245

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • SW1
    29.0 mm
  • Thread Sizes (All)
    M20 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M22 PA6 Yellow

20597450

Price Range
£ 0.2621 - £ 0.1685

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    17.5 mm
  • SW1
    10.0 mm
  • SW2
    18.0 mm
  • Thread Sizes (All)
    M22 x1.5
Threaded Plug with Gasket Metric Threads M12 LDPE Red

20597665

Price Range
£ 0.1475 - £ 0.0948

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • SW1
    18.5 mm
  • Thread Sizes (All)
    M12 x1
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M22 LDPE Red

20597733

Price Range
£ 0.2344 - £ 0.1507

Stock Levels
Request the lead time here
Attributes
  • D
    28.2 mm
  • H
    18.3 mm
  • SW1
    29.0 mm
  • Thread Sizes (All)
    M22 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M24 LDPE Red

20597740

Price Range
£ 0.2578 - £ 0.1657

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M24 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M25 LDPE Red

20597757

Price Range
£ 0.2836 - £ 0.1823

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M25 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Gas Threads 3/4" LDPE Red

20597573

Price Range
£ 0.366 - £ 0.2353

Stock Levels
Request the lead time here
Attributes
  • D
    32.3 mm
  • H
    17.0 mm
  • SW1
    31.0 mm
  • Thread Sizes (All)
    3/4" -14
  • Thread Standard
    Gas Threads
Threaded Plug with Gasket Metric Threads M10 PA6 Yellow

20597382

Price Range
£ 0.1996 - £ 0.1283

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    16.5 mm
  • SW1
    10.0 mm
  • SW2
    7.0 mm
  • Thread Sizes (All)
    M10 x1.5
Threaded Plug with Gasket Metric Threads M16 PA6 Yellow

20597429

Price Range
£ 0.2354 - £ 0.1513

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.5 mm
  • SW1
    15.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    M16 x1.5
Threaded Plug with Gasket Metric Threads M16 LDPE Red

20597696

Price Range
£ 0.16 - £ 0.1029

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • SW1
    23.0 mm
  • Thread Sizes (All)
    M16 x1.5
  • Thread Standard
    Metric Threads
Threaded Plug with Gasket Metric Threads M12 PA6 Yellow

20597405

Price Range
£ 0.2175 - £ 0.1398

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    16.5 mm
  • SW1
    10.0 mm
  • SW2
    7.0 mm
  • Thread Sizes (All)
    M12 x1.5
Threaded Plug with Gasket Metric Threads M18 PA6 Yellow

20597436

Price Range
£ 0.2763 - £ 0.1776

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H
    17.5 mm
  • SW1
    17.0 mm
  • SW2
    14.0 mm
  • Thread Sizes (All)
    M18 x1.5