HTTP Status 400 – Bad Request

Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, HDPE, Nylon Colour: Natural, Yellow, Red Series Code: SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour h Material H Thread Standard View
10167 £ 0.232 - £ 0.232 44070 In stock
44.4 mm
1-1/4
Red
LDPE
19.8 mm
Gas Threads
10392 £ 0.0626 - £ 0.0626 20000 In stock
11.8 mm
1/8
Red
LDPE
12.0 mm
Gas Threads
10104 £ 0.0757 - £ 0.0757 70825 In stock
18.7 mm
3/8
Red
LDPE
11.3 mm
Gas Threads
£ 0.1556 - £ 0.1556 50 In stock
32.4 mm
7/8
Red
LDPE
19.5 mm
Gas Threads
£ 0.0311 - £ 0.0653 260000 In stock
15.5 mm
M12
Natural
LDPE
8.0 mm
Metric Threads
12905 £ 0.881 - £ 0.881 115 In stock
77.9 mm
2-1/2
Red
LDPE
27.6 mm
Gas Threads
10559 £ 0.069 - £ 0.069 Request the lead time here
14.8 mm
1/4
Red
LDPE
11.0 mm
Gas Threads
£ 0.182 - £ 0.182 40350 In stock
36.0 mm
1
Red
LDPE
19.0 mm
Gas Threads
£ 0.4099 - £ 0.4099 16894 In stock
61.9 mm
2
Red
LDPE
21.0 mm
Gas Threads
12954 £ 0.5489 - £ 0.5489 Request the lead time here
71.5 mm
2-1/4
Red
LDPE
25.0 mm
Gas Threads
10205 £ 0.1174 - £ 0.1174 56848 In stock
29.4 mm
3/4
Red
LDPE
17.7 mm
Gas Threads
£ 0.1057 - £ 0.1057 12250 In stock
25.4 mm
5/8
Red
LDPE
15.7 mm
Gas Threads
£ 0.2654 - £ 0.2654 6448 In stock
50.3 mm
1-1/2
Red
LDPE
20.5 mm
Gas Threads
10198 £ 0.0939 - £ 0.0939 Request the lead time here
23.2 mm
1/2
Red
LDPE
13.5 mm
Gas Threads
£ 0.3132 - £ 0.7631 Request the lead time here
27.5 mm
1/2
Yellow
HDPE
32.0 mm
Gas Threads
£ 0.2455 - £ 0.6471 Request the lead time here
48.0 mm
M42
Yellow
HDPE
16.5 mm
Metric Threads
£ 0.2294 - £ 0.5591 Request the lead time here
15.0 mm
1/8
Yellow
HDPE
17.5 mm
Gas Threads
£ 0.3583 - £ 0.4994 Request the lead time here
40.0 mm
1
Yellow
HDPE
28.0 mm
Gas Threads
£ 0.1026 - £ 0.4038 Request the lead time here
15.0 mm
1/8
Yellow
HDPE
13.0 mm
Gas Threads
£ 0.3838 - £ 0.7222 Request the lead time here
58.0 mm
M52
Yellow
HDPE
19.0 mm
Metric Threads
  • of 6
Threaded Cap BSP Threads, Gas Threads 1-1/4 LDPE Red

10167

Price Range
£ 0.232 - £ 0.232

Stock Levels
44070 In stock
Attributes
  • D
    44.4 mm
  • H
    19.8 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1-1/4
Threaded Cap BSP Threads, Gas Threads 1/8 LDPE Red

10392

Price Range
£ 0.0626 - £ 0.0626

Stock Levels
20000 In stock
Attributes
  • D
    11.8 mm
  • H
    12.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/8
Threaded Cap BSP Threads, Gas Threads 3/8 LDPE Red

10104

Price Range
£ 0.0757 - £ 0.0757

Stock Levels
70825 In stock
Attributes
  • D
    18.7 mm
  • H
    11.3 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    3/8
Threaded Cap BSP Threads, Gas Threads 7/8 LDPE Red

10970

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
50 In stock
Attributes
  • D
    32.4 mm
  • H
    19.5 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    7/8
Threaded Cap Metric Threads M12 LDPE Natural

50346

Price Range
£ 0.0653 - £ 0.0311

Stock Levels
260000 In stock
Attributes
  • D
    15.5 mm
  • H
    8.0 mm
  • Thread Standard
    Metric Threads
  • Thread Size
    M12
  • Colour
    Natural
Threaded Cap BSP Threads, Gas Threads 2-1/2 LDPE Red

12905

Price Range
£ 0.881 - £ 0.881

Stock Levels
115 In stock
Attributes
  • D
    77.9 mm
  • H
    27.6 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    2-1/2
Threaded Cap BSP Threads, Gas Threads 1/4 LDPE Red

10559

Price Range
£ 0.069 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • D
    14.8 mm
  • H
    11.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/4
Threaded Cap BSP Threads, Gas Threads 1 LDPE Red

10204

Price Range
£ 0.182 - £ 0.182

Stock Levels
40350 In stock
Attributes
  • D
    36.0 mm
  • H
    19.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1
Threaded Cap BSP Threads, Gas Threads 2 LDPE Red

10968

Price Range
£ 0.4099 - £ 0.4099

Stock Levels
16894 In stock
Attributes
  • D
    61.9 mm
  • H
    21.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    2
Threaded Cap BSP Threads, Gas Threads 2-1/4 LDPE Red

12954

Price Range
£ 0.5489 - £ 0.5489

Stock Levels
Request the lead time here
Attributes
  • D
    71.5 mm
  • H
    25.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    2-1/4
Threaded Cap BSP Threads, Gas Threads 3/4 LDPE Red

10205

Price Range
£ 0.1174 - £ 0.1174

Stock Levels
56848 In stock
Attributes
  • D
    29.4 mm
  • H
    17.7 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    3/4
Threaded Cap BSP Threads, Gas Threads 5/8 LDPE Red

11157

Price Range
£ 0.1057 - £ 0.1057

Stock Levels
12250 In stock
Attributes
  • D
    25.4 mm
  • H
    15.7 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    5/8
Threaded Cap BSP Threads, Gas Threads 1-1/2 LDPE Red

10432

Price Range
£ 0.2654 - £ 0.2654

Stock Levels
6448 In stock
Attributes
  • D
    50.3 mm
  • H
    20.5 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1-1/2
Threaded Cap BSP Threads, Gas Threads 1/2 LDPE Red

10198

Price Range
£ 0.0939 - £ 0.0939

Stock Levels
Request the lead time here
Attributes
  • D
    23.2 mm
  • H
    13.5 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/2
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

9165000

Price Range
£ 0.7631 - £ 0.3132

Stock Levels
Request the lead time here
Attributes
  • D
    27.5 mm
  • H
    32.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/2
Threaded Cap Metric Threads M42 HDPE Yellow

9030000

Price Range
£ 0.6471 - £ 0.2455

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    16.5 mm
  • Thread Standard
    Metric Threads
  • Thread Size
    M42
  • Colour
    Yellow
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

9161000

Price Range
£ 0.5591 - £ 0.2294

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    17.5 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/8
Threaded Cap BSP Threads, Gas Threads 1 HDPE Yellow

9169000

Price Range
£ 0.4994 - £ 0.3583

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    28.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1
Threaded Cap BSP Threads, Gas Threads 1/8 HDPE Yellow

9101000

Price Range
£ 0.4038 - £ 0.1026

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    13.0 mm
  • Thread Standard
    BSP Threads
  • Thread Standard
    Gas Threads
  • Thread Size
    1/8
Threaded Cap Metric Threads M52 HDPE Yellow

9032000

Price Range
£ 0.7222 - £ 0.3838

Stock Levels
Request the lead time here
Attributes
  • D
    58.0 mm
  • H
    19.0 mm
  • Thread Standard
    Metric Threads
  • Thread Size
    M52
  • Colour
    Yellow
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request