Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Series Code :SR1161, SR1018, SRF0015
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | h | H | Compatible Thread Sizes (All) | Full Material | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1614 - £ 0.4127 | 182 In stock |
1.417 in
36.0 mm
|
Yellow
|
|
0.591 in
15.0 mm
|
M30
|
High Density Polyethylene
|
||
£ 0.3473 - £ 0.646 | 790 In stock |
1.811 in
46.0 mm
|
Yellow
|
|
0.669 in
17.0 mm
|
M40
|
High Density Polyethylene
|
||
£ 0.6202 - £ 0.6202 | 1300 In stock |
2.402 in
61.0 mm
|
Yellow
|
|
0.728 in
18.5 mm
|
M55
|
High Density Polyethylene
|
||
£ 0.2538 - £ 0.4666 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
|
1.24 in
31.5 mm
|
M30
|
High Density Polyethylene
|
||
9029500 | £ 0.3473 - £ 0.6471 | 1711 In stock |
1.819 in
46.2 mm
|
Yellow
|
|
0.657 in
16.7 mm
|
M40
|
High Density Polyethylene
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.