Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3542 - £ 0.6601 | 420 In stock |
2.047 in
52.0 mm
|
M45 x 1;5
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
Metric
|
||
| £ 0.8443 - £ 0.8443 | 1096 In stock |
2.717 in
69.0 mm
|
M62 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.234 - £ 0.5702 | 800 In stock |
0.591 in
15.0 mm
|
1/8 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.689 in
17.5 mm
|
BSP/GAS
|
||
| £ 0.3629 - £ 0.8842 | 1400 In stock |
1.22 in
31.0 mm
|
M25 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.0878 - £ 0.1865 | 4000 In stock |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.1351 - £ 0.208 | 2601 In stock |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.1093 - £ 0.1734 | 8125 In stock |
0.669 in
17.0 mm
|
M12 x 1;0
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| 10107065 | £ 0.1197 - £ 0.1865 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
|
| £ 0.3542 - £ 0.6589 | 1685 In stock |
1.811 in
46.0 mm
|
M40 x 1;5
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
Metric
|
||
| 10107140 | £ 0.2019 - £ 0.7006 | 2800 In stock |
1.398 in
35.5 mm
|
M29 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.598 in
15.2 mm
|
Metric
|
|
| £ 0.1647 - £ 0.4209 | 1682 In stock |
1.417 in
36.0 mm
|
M30 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.3678 - £ 0.7271 | 98 In stock |
2.323 in
59.0 mm
|
M52 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.2098 - £ 0.5357 | 463 In stock |
1.732 in
44.0 mm
|
M38 x 1;5
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
Metric
|
||
| £ 0.1342 - £ 0.7132 | 6500 In stock |
1.161 in
29.5 mm
|
M24 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.1365 - £ 0.4305 | 4250 In stock |
1.417 in
36.0 mm
|
M30 x 2;0
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.6326 - £ 0.6326 | 1300 In stock |
2.402 in
61.0 mm
|
M55 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| £ 0.2589 - £ 0.4759 | Request the lead time here |
1.417 in
36.0 mm
|
M30 x 2;0
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.24 in
31.5 mm
|
Metric
|
||
| £ 0.1478 - £ 0.7408 | 1850 In stock |
1.161 in
29.5 mm
|
5/8 in
|
Yellow
|
0.906 in
23.0 mm
|
HDPE
|
0.984 in
25.0 mm
|
BSP/GAS
|
||
| £ 0.3654 - £ 0.5094 | Request the lead time here |
1.575 in
40.0 mm
|
1 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.4323 - £ 1.326 | 225 In stock |
1.929 in
49.0 mm
|
1-1/4 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue