Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, PA Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability D Thread Size Colour H L Thread Standard Type View
10097 £ 0.0582 - £ 0.1308 6990 In stock
17.0 mm
1/4"
Red
10.5 mm
4.5 mm
Gas Threads
1
11242 £ 0.3668 - £ 1.0292 11424 In stock
55.2 mm
1-1/2"
Red
27.7 mm
10.8 mm
Gas Threads
2
£ 0.1417 - £ 0.4898 Request the lead time here
38.0 mm
7/8"
Red
31.6 mm
13.5 mm
Gas Threads
2
£ 0.1039 - £ 0.3569 1750 In stock
28.0 mm
5/8"14
Red
15.6 mm
9.6 mm
Gas Threads
1
10731 £ 0.1158 - £ 0.3204 5580 In stock
32.3 mm
3/4"
Red
28.0 mm
11.0 mm
Gas Threads
2
10588 £ 0.0605 - £ 0.1701 Request the lead time here
18.8 mm
1/4"
Red
12.8 mm
6.5 mm
Gas Threads
2
£ 0.1709 - £ 0.4768 46285 In stock
39.8 mm
1"
Red
27.7 mm
10.8 mm
Gas Threads
2
10459 £ 0.346 - £ 0.938 8807 In stock
49.5 mm
1-1/4"
Red
19.4 mm
15.0 mm
Gas Threads
2
10651 £ 0.0569 - £ 0.1605 8712 In stock
16.4 mm
1/8"
Red
14.7 mm
4.2 mm
Gas Threads
2
10511 £ 0.1058 - £ 0.297 16720 In stock
31.3 mm
5/8"
Red
32.3 mm
13.9 mm
Gas Threads
2
£ 0.0929 - £ 0.2089 11433 In stock
27.0 mm
1/2"
Red
12.8 mm
6.8 mm
Gas Threads
1
£ 0.6461 - £ 2.1886 Request the lead time here
105.0 mm
3"
Red
27.8 mm
11.3 mm
Gas Threads
2
£ 0.5725 - £ 1.3522 Request the lead time here
13.0 mm
1/8"
Natural
15.2 mm
7.0 mm
Gas Threads
3
£ 0.6197 - £ 1.4617 Request the lead time here
16.0 mm
1/4"
Natural
7.0 mm
Gas Threads
3
£ 1.3535 - £ 3.2048 Request the lead time here
41.0 mm
1"
Natural
21.0 mm
11.0 mm
Gas Threads
3
10098 £ 0.0633 - £ 0.1425 4625 In stock
21.0 mm
3/8"
Red
12.3 mm
6.3 mm
Gas Threads
1
10496 £ 0.4182 - £ 1.3053 5610 In stock
73.7 mm
2" BSP
Red
28.2 mm
10.7 mm
Gas Threads
2
10590 £ 0.0946 - £ 0.2657 14640 In stock
28.0 mm
1/2"
Red
17.0 mm
10.7 mm
Gas Threads
2
10996 £ 0.0648 - £ 0.1797 15500 In stock
22.2 mm
3/8"
Red
12.0 mm
5.5 mm
Gas Threads
2
£ 0.0641 - £ 0.0998 Request the lead time here
16.2 mm
1/4"
Red
12.5 mm
6.5 mm
BSP Threads
1
  • of 2
Threaded Plug BSP ThreadsGas Threads 1/4 LDPE Red

10097

Price Range
£ 0.1308 - £ 0.0582

Stock Levels
6990 In stock
Attributes
  • D
    17.0 mm
  • H
    10.5 mm
  • L
    4.5 mm
  • Thread Size
    1/4"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1-1/2 LDPE Red

11242

Price Range
£ 1.0292 - £ 0.3668

Stock Levels
11424 In stock
Attributes
  • D
    55.2 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1-1/2"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 7/8 LDPE Red

11429

Price Range
£ 0.4898 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 5/8 LDPE Red

10548

Price Range
£ 0.3569 - £ 0.1039

Stock Levels
1750 In stock
Attributes
  • D
    28.0 mm
  • H
    15.6 mm
  • L
    9.6 mm
  • Thread Size
    5/8"14
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 3/4 LDPE Red

10731

Price Range
£ 0.3204 - £ 0.1158

Stock Levels
5580 In stock
Attributes
  • D
    32.3 mm
  • H
    28.0 mm
  • L
    11.0 mm
  • Thread Size
    3/4"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1/4 LDPE Red

10588

Price Range
£ 0.1701 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • H
    12.8 mm
  • L
    6.5 mm
  • Thread Size
    1/4"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1 LDPE Red

10810

Price Range
£ 0.4768 - £ 0.1709

Stock Levels
46285 In stock
Attributes
  • D
    39.8 mm
  • H
    27.7 mm
  • L
    10.8 mm
  • Thread Size
    1"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1-1/4 LDPE Red

10459

Price Range
£ 0.938 - £ 0.346

Stock Levels
8807 In stock
Attributes
  • D
    49.5 mm
  • H
    19.4 mm
  • L
    15.0 mm
  • Thread Size
    1-1/4"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1/8 LDPE Red

10651

Price Range
£ 0.1605 - £ 0.0569

Stock Levels
8712 In stock
Attributes
  • D
    16.4 mm
  • H
    14.7 mm
  • L
    4.2 mm
  • Thread Size
    1/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 5/8 LDPE Red

10511

Price Range
£ 0.297 - £ 0.1058

Stock Levels
16720 In stock
Attributes
  • D
    31.3 mm
  • H
    32.3 mm
  • L
    13.9 mm
  • Thread Size
    5/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1/2 LDPE Red

10099

Price Range
£ 0.2089 - £ 0.0929

Stock Levels
11433 In stock
Attributes
  • D
    27.0 mm
  • H
    12.8 mm
  • L
    6.8 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 3 LDPE Red

10319

Price Range
£ 2.1886 - £ 0.6461

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    27.8 mm
  • L
    11.3 mm
  • Thread Size
    3"
  • Thread Standard
    BSP Threads
Threaded Plug Gas Threads 1/8 PA Natural

075012500001

Price Range
£ 1.3522 - £ 0.5725

Stock Levels
Request the lead time here
Attributes
  • D
    13.0 mm
  • H
    15.2 mm
  • L
    7.0 mm
  • Thread Size
    1/8"
  • Thread Standard
    Gas Threads
Threaded Plug Gas Threads 1/4 PA Natural

075025000001

Price Range
£ 1.4617 - £ 0.6197

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • L
    7.0 mm
  • Thread Size
    1/4"
  • Thread Standard
    Gas Threads
  • Type
    3
Threaded Plug Gas Threads 1 PA Natural

075100000001

Price Range
£ 3.2048 - £ 1.3535

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    21.0 mm
  • L
    11.0 mm
  • Thread Size
    1"
  • Thread Standard
    Gas Threads
Threaded Plug BSP ThreadsGas Threads 3/8 LDPE Red

10098

Price Range
£ 0.1425 - £ 0.0633

Stock Levels
4625 In stock
Attributes
  • D
    21.0 mm
  • H
    12.3 mm
  • L
    6.3 mm
  • Thread Size
    3/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 2 LDPE Red

10496

Price Range
£ 1.3053 - £ 0.4182

Stock Levels
5610 In stock
Attributes
  • D
    73.7 mm
  • H
    28.2 mm
  • L
    10.7 mm
  • Thread Size
    2" BSP
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 1/2 LDPE Red

10590

Price Range
£ 0.2657 - £ 0.0946

Stock Levels
14640 In stock
Attributes
  • D
    28.0 mm
  • H
    17.0 mm
  • L
    10.7 mm
  • Thread Size
    1/2"
  • Thread Standard
    BSP Threads
Threaded Plug BSP ThreadsGas Threads 3/8 LDPE Red

10996

Price Range
£ 0.1797 - £ 0.0648

Stock Levels
15500 In stock
Attributes
  • D
    22.2 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8"
  • Thread Standard
    BSP Threads
Threaded Plug BSP Threads 1/4" LDPE Red

20598051

Price Range
£ 0.0998 - £ 0.0641

Stock Levels
Request the lead time here
Attributes
  • D
    16.2 mm
  • H
    12.5 mm
  • L
    6.5 mm
  • Thread Size
    1/4"
  • Thread Standard
    BSP Threads