10085677
12611
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.8291 |
| 1000 + | £ 0.316 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 45.6 mm |
|---|---|
| D | 1.795 in |
| H | 16.7 mm |
| H | 0.657 in |
| L | 10.5 mm |
| L | 0.413 in |
| Thread Size | M36 x 2;0 |
| Thread Standard | Metric |
| PD | 2.0 mm |
| PD | 0.079 in |
| Material | LDPE - PIR |
| Colour | Red |
| Commodity Code | 39235 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue