Threaded Sealing Caps are designed for use with BSP and Gas Threads protect threads and fittings from damage during production, storage and shipping. Features an interior neoprene rubber sealing disc that limits fluid leakage and reduces possible shear. Used in hydraulic and pneumatic systems.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | SW1 | Thread Size | Colour | h | H | SW2 | Thread Standard | View |
---|---|---|---|---|---|---|---|---|---|---|
467084 | £ 0.7656 - £ 0.7809 | Request the lead time here |
2.48 in
63.0 mm
|
2
|
Yellow
|
|
0.768 in
19.5 mm
|
2.72 in
69.1 mm
|
BSP Threads
|
|
£ 0.1945 - £ 0.2028 | 1250 In stock |
1.26 in
32.0 mm
|
7/8
|
Yellow
|
|
0.669 in
17.0 mm
|
1.382 in
35.1 mm
|
BSP Threads
|
||
£ 0.5336 - £ 0.5447 | Request the lead time here |
1.969 in
50.0 mm
|
1-1/2
|
Yellow
|
|
0.768 in
19.5 mm
|
2.157 in
54.8 mm
|
BSP Threads
|
||
£ 10.8069 - £ 22.6945 | Request the lead time here |
1.102 in
28.0 mm
|
3/4
|
Red
|
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP Threads
|
||
467075 | £ 0.0945 - £ 0.0964 | Request the lead time here |
0.591 in
15.0 mm
|
1/4
|
Yellow
|
|
0.591 in
15.0 mm
|
0.65 in
16.5 mm
|
BSP Threads
|
|
£ 0.1093 - £ 0.1115 | 50 In stock |
0.748 in
19.0 mm
|
3/8
|
Yellow
|
|
0.591 in
15.0 mm
|
0.819 in
20.8 mm
|
BSP Threads
|
||
467077 | £ 0.1188 - £ 0.1211 | 450 In stock |
0.945 in
24.0 mm
|
1/2
|
Yellow
|
|
0.669 in
17.0 mm
|
1.024 in
26.0 mm
|
BSP Threads
|
|
467081 | £ 0.3029 - £ 0.3029 | 500 In stock |
1.417 in
36.0 mm
|
1
|
Yellow
|
|
0.748 in
19.0 mm
|
1.555 in
39.5 mm
|
BSP Threads
|
|
467085 | £ 0.8615 - £ 0.8796 | Request the lead time here |
2.756 in
70.0 mm
|
2-1/4
|
Yellow
|
|
0.768 in
19.5 mm
|
3.024 in
76.8 mm
|
BSP Threads
|
|
£ 0.0736 - £ 0.0751 | Request the lead time here |
0.472 in
12.0 mm
|
1/8
|
Yellow
|
|
0.512 in
13.0 mm
|
0.52 in
13.2 mm
|
BSP Threads
|
||
£ 1.0741 - £ 1.0964 | Request the lead time here |
3.15 in
80.0 mm
|
2-1/2
|
Yellow
|
|
0.768 in
19.5 mm
|
3.453 in
87.7 mm
|
BSP Threads
|
||
£ 0.1332 - £ 0.1359 | 3440 In stock |
0.984 in
25.0 mm
|
5/8
|
Yellow
|
|
0.669 in
17.0 mm
|
1.079 in
27.4 mm
|
BSP Threads
|
||
£ 0.4947 - £ 0.4947 | Request the lead time here |
1.772 in
45.0 mm
|
1-1/4
|
Yellow
|
|
0.748 in
19.0 mm
|
1.945 in
49.4 mm
|
BSP Threads
|
||
£ 0.1709 - £ 0.1737 | 1250 In stock |
1.102 in
28.0 mm
|
3/4
|
Yellow
|
|
0.669 in
17.0 mm
|
1.209 in
30.7 mm
|
BSP Threads
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.