Menu Search

Female To Female Standoff Hexagonal 6.0 mm M3 4.0 mm

This female to female hexagonal PEEK standoff is designed to withstand higher temperatures and forces than its standard Nylon counterpart. This makes it preferable for heavy duty environment applications.
Item code:

186304070409

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 6.1283
50 - 99 £ 6.0032
100 + £ 5.8781
Standard pack: 10

Order in multiple of 10

Total price:

£ 61.28

10 x £ 6.1283

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Brown
Spacer Shape Hexagonal
Material Flammability Standard UL94 V-0
Type Female-Female Spacer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us