Menu Search

Female To Female Standoff 10.0 mm

This round threaded spacer is made out of 25% glass filled Nylon for added strength in heavier duty applications.
Essentra Part Number:

10168714

Manufacturer Part Number:

RTSN-M4-10-7-1

1528 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + £ 0.1771
Standard pack: 500

Order in multiple of 500

Total price:

£ 88.55

500 x £ 0.1771

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Internal Thread Length 10.0 mm
Thread Size M4
Diameter 7.0 mm
Spacer Length 10.0 mm
Full Material Polyamide 6 + 25% Glass Filled
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us