Quantity | Unit price |
---|---|
1 + | £ 40.6158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Head Height | 13.5 mm |
Head Height | 0.531 in |
Head Width Across Flats | 8.5 mm |
Head Width Across Flats | 0.335 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Head Material | Steel |
Commodity Code | 8466202000 |
Head Thickness | 1.5 mm |
Head Thickness | 0.059 in |
Length Under Head | 35.0 mm |
Length Under Head | 1.378 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue