Menu Search

Thrust Pad

In production

Thrust Pads screw onto plunger tips for use in straight-line action clamps. The plunger pushes forward until the thrust pad is securely holding the work piece. These components are designed for quick action clamping with size variations and long opening and closing motions.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Show more Show less
Head Height All
Show more Show less
Thread Length All
Show more Show less
Head Thickness All
Show more Show less
48 results
Product SKUs information
Item Code Price range Availability Head Thickness Thread Size Head Height Thread Length View
£ 46.1216 - £ 46.1216 Request the lead time here
9.5 mm
M12
1.5 mm
25.0 mm
£ 41.1329 - £ 41.1329 Request the lead time here
9.5 mm
M12
1.5 mm
50.0 mm
£ 47.8327 - £ 47.8327 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
£ 46.7665 - £ 46.7665 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
£ 39.1322 - £ 39.1322 Request the lead time here
4.1 mm
M6
9.5 mm
12.0 mm
£ 47.0298 - £ 47.0298 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
£ 46.0031 - £ 46.0031 Request the lead time here
14.7 mm
M6
9.5 mm
40.0 mm
£ 40.2116 - £ 40.2116 Request the lead time here
1.5 mm
M8
13.5 mm
25.0 mm
£ 47.8327 - £ 47.8327 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
£ 46.0031 - £ 46.0031 Request the lead time here
1.5 mm
M4
4.1 mm
12.0 mm
£ 42.0806 - £ 42.0806 Request the lead time here
1.5 mm
M5
5.7 mm
16.0 mm
£ 50.2151 - £ 50.2151 Request the lead time here
1.5 mm
M5
14.7 mm
25.0 mm
£ 46.4769 - £ 46.4769 Request the lead time here
9.5 mm
M12
1.5 mm
35.0 mm
£ 40.8434 - £ 40.8434 Request the lead time here
13.5 mm
M16
1.5 mm
25.0 mm
£ 48.1223 - £ 48.1223 Request the lead time here
13.5 mm
M16
1.5 mm
35.0 mm
£ 44.1998 - £ 44.1998 Request the lead time here
4.1 mm
M16
1.5 mm
50.0 mm
£ 40.3958 - £ 40.3958 Request the lead time here
17.1 mm
M6
9.5 mm
25.0 mm
£ 46.3848 - £ 46.3848 Request the lead time here
5.7 mm
M6
9.5 mm
40.0 mm
£ 45.266 - £ 45.266 Request the lead time here
1.5 mm
M8
13.5 mm
12.0 mm
£ 41.2251 - £ 41.2251 Request the lead time here
1.5 mm
M8
13.5 mm
40.0 mm
  • of 3
Thrust Pad 9.5 mm (T) 25.0 mm (L) M12 Steel

1504984

Price Range
£ 46.1216 - £ 46.1216

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 40.0 mm (L) M12 Steel

1504988

Price Range
£ 41.1329 - £ 41.1329

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 12.0 mm (L) M16 Steel

1504992

Price Range
£ 47.8327 - £ 47.8327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 40.0 mm (L) M16 Steel

1504996

Price Range
£ 46.7665 - £ 46.7665

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 4.1 mm (T) 12.0 mm (L) M6 Steel

1505000

Price Range
£ 39.1322 - £ 39.1322

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 17.1 mm (T) 25.0 mm (L) M6 Steel

1505004

Price Range
£ 47.0298 - £ 47.0298

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 14.7 mm (T) 25.0 mm (L) M6 Steel

1505008

Price Range
£ 46.0031 - £ 46.0031

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 25.0 mm (L) M8 Steel

1505012

Price Range
£ 40.2116 - £ 40.2116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M8 Steel

1505016

Price Range
£ 47.8327 - £ 47.8327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 25.0 mm (L) M4 Steel

1505020

Price Range
£ 46.0031 - £ 46.0031

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Height
    4.1 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M5 Steel

1505024

Price Range
£ 42.0806 - £ 42.0806

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    5.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    16.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 50.0 mm (L) M5 Steel

1505028

Price Range
£ 50.2151 - £ 50.2151

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Height
    14.7 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 9.5 mm (T) 40.0 mm (L) M12 Steel

1504987

Price Range
£ 46.4769 - £ 46.4769

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Head Height
    1.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 12.0 mm (L) M16 Steel

1504991

Price Range
£ 40.8434 - £ 40.8434

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 13.5 mm (T) 25.0 mm (L) M16 Steel

1504995

Price Range
£ 48.1223 - £ 48.1223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    35.0 mm
  • Head Material
    Steel
Thrust Pad 4.1 mm (T) 12.0 mm (L) M16 Steel

1504999

Price Range
£ 44.1998 - £ 44.1998

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Head Height
    1.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    50.0 mm
  • Head Material
    Steel
Thrust Pad 17.1 mm (T) 25.0 mm (L) M6 Steel

1505003

Price Range
£ 40.3958 - £ 40.3958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    25.0 mm
  • Head Material
    Steel
Thrust Pad 5.7 mm (T) 16.0 mm (L) M6 Steel

1505007

Price Range
£ 46.3848 - £ 46.3848

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Height
    9.5 mm
  • Head Width Across Flats
    6.0 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 25.0 mm (L) M8 Steel

1505011

Price Range
£ 45.266 - £ 45.266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    12.0 mm
  • Head Material
    Steel
Thrust Pad 1.5 mm (T) 35.0 mm (L) M8 Steel

1505015

Price Range
£ 41.2251 - £ 41.2251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Head Height
    13.5 mm
  • Head Width Across Flats
    8.5 mm
  • Thread Length
    40.0 mm
  • Head Material
    Steel