Quantity | Unit price |
---|---|
1 - 9 | £ 7.406 |
10 - 19 | £ 6.67 |
20 - 49 | £ 6.30 |
50 - 99 | £ 5.92 |
100 + | £ 5.55 |
d1 | M12 |
---|---|
l1 | 18.5 |
l2 | 3.4 |
d2 | 8.5 |
A/F | 6.0 |
Weight g | 10.0 |
Material | 303 Stainless Steel |
Pad Type | Brass Pad |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue