Menu Search

Thrust Screws - Brass Pad

In stock

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel Series Code: SR34140

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability l1 d2 A/F l2 d1 View
£ 4.29 - £ 5.7237 15 In stock
6.5
2.5
2.0
1.2
M4
£ 4.25 - £ 5.6603 7 In stock
16.5
2.5
2.0
1.2
M4
£ 4.76 - £ 6.348 Request the lead time here
14.0
7.0
5.0
2.7
M10
£ 4.76 - £ 6.348 Request the lead time here
18.0
7.0
5.0
2.7
M10
£ 4.87 - £ 6.4961 14 In stock
27.0
7.0
5.0
2.7
M10
£ 6.24 - £ 8.3264 4 In stock
42.5
8.5
6.0
3.4
M12
£ 4.18 - £ 5.5756 658 In stock
10.5
2.5
2.0
1.2
M4
£ 3.85 - £ 5.1313 1135 In stock
12.5
3.0
2.5
1.3
M5
£ 4.07 - £ 5.4275 514 In stock
12.0
5.5
4.0
2.5
M8
£ 5.63 - £ 7.5012 10 In stock
22.5
8.5
6.0
3.4
M12
£ 3.82 - £ 5.0995 13 In stock
17.5
4.0
3.0
1.9
M6
£ 3.82 - £ 5.0995 516 In stock
11.5
4.0
3.0
1.9
M6
£ 6.16 - £ 8.21 759 In stock
5.0
1.5
1.5
1.0
M3
£ 5.91 - £ 7.8821 10 In stock
32.5
8.5
6.0
3.4
M12
£ 4.02 - £ 5.364 16 In stock
20.5
3.0
2.5
1.3
M5
£ 4.02 - £ 5.364 26 In stock
26.5
4.0
3.0
1.9
M6
£ 4.07 - £ 5.4275 19 In stock
22.0
5.5
4.0
2.5
M8
£ 5.02 - £ 6.6971 6 In stock
37.0
7.0
5.0
2.7
M10
£ 4.55 - £ 6.0729 Request the lead time here
7.5
1.5
1.5
1.0
M3
£ 3.85 - £ 5.1313 156 In stock
8.5
3.0
2.5
1.3
M5
  • of 2
Thrust Screw M4 6.5 1.2 303 Stainless Steel

20254872

Price Range
£ 5.7237 - £ 4.29

Stock Levels
15 In stock
Attributes
  • d1
    M4
  • l1
    6.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M4 16.5 1.2 303 Stainless Steel

20254919

Price Range
£ 5.6603 - £ 4.25

Stock Levels
7 In stock
Attributes
  • d1
    M4
  • l1
    16.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M10 14.0 2.7 303 Stainless Steel

20254995

Price Range
£ 6.348 - £ 4.76

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    14.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M10 18.0 2.7 303 Stainless Steel

20255008

Price Range
£ 6.348 - £ 4.76

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    18.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M10 27.0 2.7 303 Stainless Steel

20255015

Price Range
£ 6.4961 - £ 4.87

Stock Levels
14 In stock
Attributes
  • d1
    M10
  • l1
    27.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M12 42.5 3.4 303 Stainless Steel

20255053

Price Range
£ 8.3264 - £ 6.24

Stock Levels
4 In stock
Attributes
  • d1
    M12
  • l1
    42.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M4 10.5 1.2 303 Stainless Steel

20254889

Price Range
£ 5.5756 - £ 4.18

Stock Levels
658 In stock
Attributes
  • d1
    M4
  • l1
    10.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M5 12.5 1.3 303 Stainless Steel

20254933

Price Range
£ 5.1313 - £ 3.85

Stock Levels
1135 In stock
Attributes
  • d1
    M5
  • l1
    12.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 12.0 2.5 303 Stainless Steel

20254964

Price Range
£ 5.4275 - £ 4.07

Stock Levels
514 In stock
Attributes
  • d1
    M8
  • l1
    12.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M12 22.5 3.4 303 Stainless Steel

20255046

Price Range
£ 7.5012 - £ 5.63

Stock Levels
10 In stock
Attributes
  • d1
    M12
  • l1
    22.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M6 17.5 1.9 303 Stainless Steel

20255367

Price Range
£ 5.0995 - £ 3.82

Stock Levels
13 In stock
Attributes
  • d1
    M6
  • l1
    17.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M6 11.5 1.9 303 Stainless Steel

20255497

Price Range
£ 5.0995 - £ 3.82

Stock Levels
516 In stock
Attributes
  • d1
    M6
  • l1
    11.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M3 5.0 1.0 303 Stainless Steel

20255503

Price Range
£ 8.21 - £ 6.16

Stock Levels
759 In stock
Attributes
  • d1
    M3
  • l1
    5.0
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M12 32.5 3.4 303 Stainless Steel

20254896

Price Range
£ 7.8821 - £ 5.91

Stock Levels
10 In stock
Attributes
  • d1
    M12
  • l1
    32.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M5 20.5 1.3 303 Stainless Steel

20254940

Price Range
£ 5.364 - £ 4.02

Stock Levels
16 In stock
Attributes
  • d1
    M5
  • l1
    20.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M6 26.5 1.9 303 Stainless Steel

20254957

Price Range
£ 5.364 - £ 4.02

Stock Levels
26 In stock
Attributes
  • d1
    M6
  • l1
    26.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M8 22.0 2.5 303 Stainless Steel

20254971

Price Range
£ 5.4275 - £ 4.07

Stock Levels
19 In stock
Attributes
  • d1
    M8
  • l1
    22.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M10 37.0 2.7 303 Stainless Steel

20255022

Price Range
£ 6.6971 - £ 5.02

Stock Levels
6 In stock
Attributes
  • d1
    M10
  • l1
    37.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M3 7.5 1.0 303 Stainless Steel

20254865

Price Range
£ 6.0729 - £ 4.55

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    7.5
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M5 8.5 1.3 303 Stainless Steel

20254926

Price Range
£ 5.1313 - £ 3.85

Stock Levels
156 In stock
Attributes
  • d1
    M5
  • l1
    8.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5