Menu Search

Thrust Screws - Brass Pad

In production

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel Series Code: SR34140

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability l1 d2 A/F l2 d1 View
£ 6.16 - £ 8.21 Request the lead time here
5.0
1.5
1.5
1.0
M3
£ 3.82 - £ 5.0995 Request the lead time here
11.5
4.0
3.0
1.9
M6
£ 4.55 - £ 6.0729 Request the lead time here
7.5
1.5
1.5
1.0
M3
£ 3.85 - £ 5.1313 Request the lead time here
8.5
3.0
2.5
1.3
M5
£ 4.18 - £ 5.5756 Request the lead time here
32.0
5.5
4.0
2.5
M8
£ 3.82 - £ 5.0995 Request the lead time here
17.5
4.0
3.0
1.9
M6
£ 4.07 - £ 5.4275 Request the lead time here
22.0
5.5
4.0
2.5
M8
£ 4.29 - £ 5.7237 Request the lead time here
6.5
2.5
2.0
1.2
M4
£ 5.02 - £ 6.6971 Request the lead time here
37.0
7.0
5.0
2.7
M10
£ 3.85 - £ 5.1313 Request the lead time here
12.5
3.0
2.5
1.3
M5
£ 4.07 - £ 5.4275 Request the lead time here
12.0
5.5
4.0
2.5
M8
£ 5.55 - £ 7.406 Request the lead time here
18.5
8.5
6.0
3.4
M12
£ 4.18 - £ 5.5756 Request the lead time here
10.5
2.5
2.0
1.2
M4
£ 4.25 - £ 5.6603 Request the lead time here
16.5
2.5
2.0
1.2
M4
£ 4.76 - £ 6.348 Request the lead time here
14.0
7.0
5.0
2.7
M10
£ 4.76 - £ 6.348 Request the lead time here
18.0
7.0
5.0
2.7
M10
£ 4.02 - £ 5.364 Request the lead time here
26.5
4.0
3.0
1.9
M6
£ 5.91 - £ 7.8821 Request the lead time here
32.5
8.5
6.0
3.4
M12
£ 4.02 - £ 5.364 Request the lead time here
20.5
3.0
2.5
1.3
M5
£ 4.87 - £ 6.4961 Request the lead time here
27.0
7.0
5.0
2.7
M10
  • of 2
Thrust Screw M3 5.0 1.0 303 Stainless Steel

20255503

Price Range
£ 8.21 - £ 6.16

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    5.0
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M6 11.5 1.9 303 Stainless Steel

20255497

Price Range
£ 5.0995 - £ 3.82

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    11.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M3 7.5 1.0 303 Stainless Steel

20254865

Price Range
£ 6.0729 - £ 4.55

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1
    7.5
  • l2
    1.0
  • d2
    1.5
  • A/F
    1.5
Thrust Screw M5 8.5 1.3 303 Stainless Steel

20254926

Price Range
£ 5.1313 - £ 3.85

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    8.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 32.0 2.5 303 Stainless Steel

20254988

Price Range
£ 5.5756 - £ 4.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    32.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M6 17.5 1.9 303 Stainless Steel

20255367

Price Range
£ 5.0995 - £ 3.82

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M8 22.0 2.5 303 Stainless Steel

20254971

Price Range
£ 5.4275 - £ 4.07

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    22.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M4 6.5 1.2 303 Stainless Steel

20254872

Price Range
£ 5.7237 - £ 4.29

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    6.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M10 37.0 2.7 303 Stainless Steel

20255022

Price Range
£ 6.6971 - £ 5.02

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    37.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M5 12.5 1.3 303 Stainless Steel

20254933

Price Range
£ 5.1313 - £ 3.85

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    12.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M8 12.0 2.5 303 Stainless Steel

20254964

Price Range
£ 5.4275 - £ 4.07

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    12.0
  • l2
    2.5
  • d2
    5.5
  • A/F
    4.0
Thrust Screw M12 18.5 3.4 303 Stainless Steel

20255039

Price Range
£ 7.406 - £ 5.55

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    18.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M4 10.5 1.2 303 Stainless Steel

20254889

Price Range
£ 5.5756 - £ 4.18

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    10.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M4 16.5 1.2 303 Stainless Steel

20254919

Price Range
£ 5.6603 - £ 4.25

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1
    16.5
  • l2
    1.2
  • d2
    2.5
  • A/F
    2.0
Thrust Screw M10 14.0 2.7 303 Stainless Steel

20254995

Price Range
£ 6.348 - £ 4.76

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    14.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M10 18.0 2.7 303 Stainless Steel

20255008

Price Range
£ 6.348 - £ 4.76

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    18.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0
Thrust Screw M6 26.5 1.9 303 Stainless Steel

20254957

Price Range
£ 5.364 - £ 4.02

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    26.5
  • l2
    1.9
  • d2
    4.0
  • A/F
    3.0
Thrust Screw M12 32.5 3.4 303 Stainless Steel

20254896

Price Range
£ 7.8821 - £ 5.91

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    32.5
  • l2
    3.4
  • d2
    8.5
  • A/F
    6.0
Thrust Screw M5 20.5 1.3 303 Stainless Steel

20254940

Price Range
£ 5.364 - £ 4.02

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    20.5
  • l2
    1.3
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M10 27.0 2.7 303 Stainless Steel

20255015

Price Range
£ 6.4961 - £ 4.87

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    27.0
  • l2
    2.7
  • d2
    7.0
  • A/F
    5.0