Menu Search

Thrust Screws - Plastic Pad

In production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel Series Code: SR34160

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Essentra Part Number Price range Availability l1 d2 A/F l2 d1 View
£ 1.275 - £ 1.964 Request the lead time here
21.3
3.5
3.0
1.3
M6
£ 1.3566 - £ 2.0935 Request the lead time here
13.6
5.0
4.0
1.6
M8
£ 1.8564 - £ 2.8489 Request the lead time here
21.9
6.5
5.0
1.9
M10
£ 2.7744 - £ 4.2626 Request the lead time here
64.9
6.5
5.0
1.9
M10
£ 2.1012 - £ 3.2374 Request the lead time here
27.1
8.0
6.0
2.1
M12
£ 2.2236 - £ 3.4209 Request the lead time here
34.1
8.0
6.0
2.1
M12
£ 1.8258 - £ 2.8166 Request the lead time here
51.3
3.5
3.0
1.3
M6
£ 1.3566 - £ 2.0935 Request the lead time here
17.6
5.0
4.0
1.6
M8
£ 1.989 - £ 3.054 Request the lead time here
26.9
6.5
5.0
1.9
M10
£ 2.6214 - £ 4.0252 Request the lead time here
51.9
6.5
5.0
1.9
M10
£ 2.8662 - £ 4.4137 Request the lead time here
52.1
8.0
6.0
2.1
M12
£ 4.5084 - £ 6.9282 Request the lead time here
82.1
8.0
6.0
2.1
M12
£ 1.2954 - £ 1.9964 Request the lead time here
21.0
3.0
2.5
1.0
M5
£ 1.9686 - £ 3.0216 Request the lead time here
22.1
8.0
6.0
2.1
M12
£ 1.6116 - £ 2.482 Request the lead time here
41.3
3.5
3.0
1.3
M6
£ 1.5606 - £ 2.3957 Request the lead time here
33.3
3.5
3.0
1.3
M6
£ 1.3566 - £ 2.0935 Request the lead time here
26.3
3.5
3.0
1.3
M6
£ 1.2648 - £ 1.9424 Request the lead time here
13.3
3.5
3.0
1.3
M6
£ 1.275 - £ 1.964 Request the lead time here
17.3
3.5
3.0
1.3
M6
£ 2.499 - £ 3.8418 Request the lead time here
64.6
5.0
4.0
1.6
M8
  • of 3
Thrust Screw M6 21.3 1.3 Steel

20255114

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    21.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 13.6 1.6 Steel

20255169

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    13.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 21.9 1.9 Steel

20255237

Price Range
£ 2.8489 - £ 1.8564

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    21.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 64.9 1.9 Steel

20255282

Price Range
£ 4.2626 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    64.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 27.1 2.1 Steel

20255305

Price Range
£ 3.2374 - £ 2.1012

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    27.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 34.1 2.1 Steel

20255312

Price Range
£ 3.4209 - £ 2.2236

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    34.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
£ 2.8166 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
£ 3.054 - £ 1.989

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
£ 4.0252 - £ 2.6214

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 52.1 2.1 Steel

20255336

Price Range
£ 4.4137 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    52.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M12 82.1 2.1 Steel

20255350

Price Range
£ 6.9282 - £ 4.5084

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    82.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M5 21.0 1.0 Steel

20255374

Price Range
£ 1.9964 - £ 1.2954

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    21.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M12 22.1 2.1 Steel

20255077

Price Range
£ 3.0216 - £ 1.9686

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l1
    22.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 41.3 1.3 Steel

20255145

Price Range
£ 2.482 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    41.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 33.3 1.3 Steel

20255138

Price Range
£ 2.3957 - £ 1.5606

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    33.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 26.3 1.3 Steel

20255121

Price Range
£ 2.0935 - £ 1.3566

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    26.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
£ 1.9424 - £ 1.2648

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 17.3 1.3 Steel

20255107

Price Range
£ 1.964 - £ 1.275

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1
    17.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 64.6 1.6 Steel

20255213

Price Range
£ 3.8418 - £ 2.499

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1
    64.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0