Menu Search

Thrust Screws - Plastic Pad

In stock

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
44 results
Product SKUs information
Item Code Price range Availability l1 d2 A/F l2 d1 View
£ 3.26 - £ 5.0149 6 In stock
65.1
8.0
6.0
2.1
M12
£ 1.25 - £ 1.9255 2 In stock
9.0
2.0
2.0
1.0
M4
£ 1.27 - £ 1.9573 6 In stock
13.0
2.0
2.0
1.0
M4
£ 1.29 - £ 1.989 Request the lead time here
26.0
3.0
2.5
1.0
M5
£ 1.29 - £ 1.989 394 In stock
21.0
2.0
2.0
1.0
M4
£ 4.26 - £ 6.549 29 In stock
102.1
8.0
6.0
2.1
M12
£ 1.58 - £ 2.4334 10 In stock
41.3
3.5
3.0
1.3
M6
£ 1.87 - £ 2.8777 10 In stock
41.6
5.0
4.0
1.6
M8
£ 2.12 - £ 3.2586 4 In stock
51.6
5.0
4.0
1.6
M8
£ 1.75 - £ 2.6979 3 In stock
17.9
6.5
5.0
1.9
M10
£ 3.18 - £ 4.8879 3 In stock
81.9
6.5
5.0
1.9
M10
£ 1.93 - £ 2.9624 2 In stock
22.1
8.0
6.0
2.1
M12
£ 1.33 - £ 2.0525 9 In stock
26.3
3.5
3.0
1.3
M6
£ 1.79 - £ 2.7613 5 In stock
51.3
3.5
3.0
1.3
M6
£ 1.33 - £ 2.0525 54 In stock
17.6
5.0
4.0
1.6
M8
£ 1.95 - £ 2.9941 35 In stock
26.9
6.5
5.0
1.9
M10
£ 2.57 - £ 3.9463 16 In stock
51.9
6.5
5.0
1.9
M10
£ 1.44 - £ 2.2218 25 In stock
26.6
5.0
4.0
1.6
M8
£ 1.24 - £ 1.9044 168 In stock
13.3
3.5
3.0
1.3
M6
£ 1.25 - £ 1.9255 3 In stock
17.3
3.5
3.0
1.3
M6
  • of 3
Thrust Screw M12 65.1 2.1 Steel

20255343

Price Range
£ 5.0149 - £ 3.26

Stock Levels
6 In stock
Attributes
  • d1
    M12
  • l1
    65.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M4 9.0 1.0 Steel

20255398

Price Range
£ 1.9255 - £ 1.25

Stock Levels
2 In stock
Attributes
  • d1
    M4
  • l1
    9.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M4 13.0 1.0 Steel

20255411

Price Range
£ 1.9573 - £ 1.27

Stock Levels
6 In stock
Attributes
  • d1
    M4
  • l1
    13.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M5 26.0 1.0 Steel

20255480

Price Range
£ 1.989 - £ 1.29

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1
    26.0
  • l2
    1.0
  • d2
    3.0
  • A/F
    2.5
Thrust Screw M4 21.0 1.0 Steel

20255435

Price Range
£ 1.989 - £ 1.29

Stock Levels
394 In stock
Attributes
  • d1
    M4
  • l1
    21.0
  • l2
    1.0
  • d2
    2.0
  • A/F
    2.0
Thrust Screw M12 102.1 2.1 Steel

20255558

Price Range
£ 6.549 - £ 4.26

Stock Levels
29 In stock
Attributes
  • d1
    M12
  • l1
    102.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 41.3 1.3 Steel

20255145

Price Range
£ 2.4334 - £ 1.58

Stock Levels
10 In stock
Attributes
  • d1
    M6
  • l1
    41.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 41.6 1.6 Steel

20255190

Price Range
£ 2.8777 - £ 1.87

Stock Levels
10 In stock
Attributes
  • d1
    M8
  • l1
    41.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M8 51.6 1.6 Steel

20255206

Price Range
£ 3.2586 - £ 2.12

Stock Levels
4 In stock
Attributes
  • d1
    M8
  • l1
    51.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 17.9 1.9 Steel

20255220

Price Range
£ 2.6979 - £ 1.75

Stock Levels
3 In stock
Attributes
  • d1
    M10
  • l1
    17.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 81.9 1.9 Steel

20255299

Price Range
£ 4.8879 - £ 3.18

Stock Levels
3 In stock
Attributes
  • d1
    M10
  • l1
    81.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M12 22.1 2.1 Steel

20255077

Price Range
£ 2.9624 - £ 1.93

Stock Levels
2 In stock
Attributes
  • d1
    M12
  • l1
    22.1
  • l2
    2.1
  • d2
    8.0
  • A/F
    6.0
Thrust Screw M6 26.3 1.3 Steel

20255121

Price Range
£ 2.0525 - £ 1.33

Stock Levels
9 In stock
Attributes
  • d1
    M6
  • l1
    26.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 51.3 1.3 Steel

20255152

Price Range
£ 2.7613 - £ 1.79

Stock Levels
5 In stock
Attributes
  • d1
    M6
  • l1
    51.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M8 17.6 1.6 Steel

20255176

Price Range
£ 2.0525 - £ 1.33

Stock Levels
54 In stock
Attributes
  • d1
    M8
  • l1
    17.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M10 26.9 1.9 Steel

20255244

Price Range
£ 2.9941 - £ 1.95

Stock Levels
35 In stock
Attributes
  • d1
    M10
  • l1
    26.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M10 51.9 1.9 Steel

20255275

Price Range
£ 3.9463 - £ 2.57

Stock Levels
16 In stock
Attributes
  • d1
    M10
  • l1
    51.9
  • l2
    1.9
  • d2
    6.5
  • A/F
    5.0
Thrust Screw M8 26.6 1.6 Steel

20254902

Price Range
£ 2.2218 - £ 1.44

Stock Levels
25 In stock
Attributes
  • d1
    M8
  • l1
    26.6
  • l2
    1.6
  • d2
    5.0
  • A/F
    4.0
Thrust Screw M6 13.3 1.3 Steel

20255091

Price Range
£ 1.9044 - £ 1.24

Stock Levels
168 In stock
Attributes
  • d1
    M6
  • l1
    13.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0
Thrust Screw M6 17.3 1.3 Steel

20255107

Price Range
£ 1.9255 - £ 1.25

Stock Levels
3 In stock
Attributes
  • d1
    M6
  • l1
    17.3
  • l2
    1.3
  • d2
    3.5
  • A/F
    3.0