Quantity | Unit price |
---|---|
100 - 499 | £ 0.4915 |
500 - 999 | £ 0.4819 |
1000 + | £ 0.4723 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Knob Style | Knurled |
Thread Size | M6 |
Knob Diameter | 20.0 mm |
Knob Diameter | 0.787 in |
Overall Height | 7.5 mm |
Overall Height | 0.295 in |
Full Material | Polyoxymethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue