Quantity | Unit price |
---|---|
10 - 1249 | £ 1.2499 |
1250 + | £ 1.2239 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Knob Style | Knurled |
Type | Screw |
Thread Size | M3 |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Knob Diameter | 12.0 mm |
Knob Diameter | 0.472 in |
Overall Height | 13.5 mm |
Overall Height | 0.531 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Full Material | Steel |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue