Menu Search

Knurled Knob 16.0 mm M4 8.0 mm Steel Black

Item code:

1220566

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 999 £ 1.1266
1000 + £ 1.1045
Standard pack: 10

Order in multiple of 10

Total price:

£ 11.27

10 x £ 1.1266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M4
Head Height 3.5 mm
Knob Diameter 16.0 mm
Overall Height 17.5 mm
Thread Length 8.0 mm
Full Material Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us