Menu Search

Knurled Knob 16.0 mm M4 12.0 mm Steel Black

Item code:

1220570

1188 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 999 £ 1.4375
1000 + £ 1.4096
Standard pack: 10

Order in multiple of 10

Total price:

£ 14.38

10 x £ 1.4375

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Knob Style Knurled
Type Screw
Thread Size M4
Head Height 3.5 mm
Knob Diameter 16.0 mm
Overall Height 21.5 mm
Thread Length 12.0 mm
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us